IESNA:LM-63-2002
[TEST]P1383066
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3D-750-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 219W 70CRI 5000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (78) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]2.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30679.2
TILT=NONE
78 -1 1 38 11 1 1 1.5000 0.5000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
3476.7 3476.7 3441.6 3420.5 3455.6 3518.8 3554.0 3631.2 3764.7 3954.3 4200.1 4460.0 4769.0 5134.3 5541.6 6005.2 6489.8 6953.4 7339.7 
7606.6 7775.2 7831.3 7606.6 7023.6 5703.2 4080.7 3863.0 2788.4 1622.5 1046.5 723.4 470.6 330.1 259.9 168.6 49.2 14.0 0.0 
3476.7 3455.6 3427.5 3413.5 3434.6 3504.8 3546.9 3631.2 3771.7 3954.3 4193.1 4474.1 4776.1 5134.3 5562.7 6026.3 6510.9 6974.5 7339.7 
7620.6 7796.2 7831.3 7641.7 7093.9 5731.3 4136.9 3863.0 2809.5 1636.5 1060.6 723.4 519.7 330.1 245.8 161.5 56.2 21.1 0.0 
3476.7 3448.6 3427.5 3420.5 3462.7 3539.9 3624.2 3736.6 3884.1 4101.8 4347.6 4635.6 4937.6 5295.8 5717.2 6173.8 6679.5 7136.0 7557.4 
7873.5 8070.2 8140.4 7999.9 7522.3 6342.3 4572.4 4305.5 3223.8 1882.3 1180.0 779.6 561.9 428.4 259.9 168.6 70.2 21.1 0.0 
3476.7 3462.7 3448.6 3448.6 3504.8 3610.1 3729.5 3877.0 4059.7 4277.4 4537.3 4818.2 5141.3 5478.4 5878.8 6328.3 6812.9 7325.6 7782.2 
8168.5 8435.4 8568.8 8540.7 8245.7 7522.3 5829.6 5429.3 4122.9 2647.9 1489.0 948.2 639.2 449.5 316.1 203.7 77.3 21.1 0.0 
3476.7 3462.7 3469.7 3497.8 3568.0 3694.4 3856.0 4038.6 4242.3 4467.0 4726.9 5014.9 5316.9 5654.0 6033.3 6454.7 6932.3 7431.0 7950.8 
8393.2 8772.5 9018.3 9116.7 9067.5 8695.3 7894.6 7557.4 5949.0 4017.5 2395.1 1236.2 709.4 449.5 323.1 189.6 77.3 28.1 0.0 
3476.7 3476.7 3504.8 3554.0 3645.3 3785.7 3954.3 4151.0 4375.7 4621.5 4881.4 5155.3 5436.3 5766.4 6124.6 6525.0 6974.5 7445.0 7957.8 
8456.5 8920.0 9299.3 9559.2 9727.7 9727.7 9453.8 9327.4 8674.2 6897.2 3926.2 2142.2 1025.5 611.1 344.2 175.6 77.3 28.1 0.0 
3476.7 3490.7 3532.9 3610.1 3729.5 3863.0 4031.6 4228.2 4424.9 4656.7 4881.4 5127.3 5408.2 5689.1 6033.3 6398.5 6805.9 7241.4 7676.8 
8154.4 8625.0 9081.6 9495.9 9805.0 10036.8 10156.2 10184.3 10064.9 8772.5 7367.8 4677.7 2465.3 1095.7 449.5 189.6 91.3 42.1 
0.0 
3476.7 3483.7 3539.9 3645.3 3785.7 3933.2 4087.8 4256.3 4424.9 4593.5 4783.1 4993.8 5225.6 5485.5 5780.4 6110.6 6489.8 6883.2 7290.5 
7754.1 8182.5 8611.0 9011.3 9390.6 9755.8 10057.8 10085.9 9734.8 9236.1 8955.1 7908.6 6012.2 2809.5 737.5 323.1 126.4 
49.2 0.0 
3476.7 3504.8 3575.0 3701.5 3849.0 4003.5 4158.0 4291.4 4417.9 4551.3 4691.8 4853.3 5035.9 5239.6 5492.5 5780.4 6124.6 6503.9 6883.2 
7297.6 7733.0 8154.4 8547.8 8920.0 9285.2 9460.8 9404.6 8898.9 8856.8 8751.4 8835.7 8042.1 4305.5 1467.9 407.4 
140.5 56.2 0.0 
3476.7 3504.8 3575.0 3715.5 3884.1 4052.6 4214.2 4340.6 4460.0 4579.4 4705.8 4832.3 4979.8 5183.4 5429.3 5703.2 6054.4 6419.6 6798.9 
7192.2 7620.6 8021.0 8407.3 8793.6 9158.8 9165.8 9039.4 8526.7 8554.8 8316.0 8589.9 8126.3 4024.5 716.4 231.8 
105.4 56.2 0.0 
3476.7 3490.7 3582.1 3729.5 3891.1 4059.7 4235.2 4382.7 4481.1 4593.5 4726.9 4853.3 5000.8 5197.5 5436.3 5717.2 6054.4 6447.7 6827.0 
7234.3 7655.8 8063.1 8491.6 8842.8 9201.0 9165.8 9025.4 8526.7 8568.8 8301.9 8568.8 7810.3 3575.0 526.8 210.7 98.3 
56.2 0.0 
